Products
Molded Case Circuit Breakers

Wide assorted products which is most suitable for protections of an overload and a short circuit.
These are most basic products for the protection of the low voltage circuit. The WS-V series, Mitsubishi's latest LVCBs, prepares various variations.
Molded-Case Circuit Breakers (MCCB)
The molded case circuit breaker (MCCB) opens and closes a low voltage circuit, and breaks the overcurrent (an overload current or short circuit current) automatically to protect wirings/conductors of the circuit.

Motor Protection Breakers
This kind of breaker is MCCB rated 225 Amp and less, and is available to protect a motor and the associated wiring or conductors.