Products
Embedded Type Servo System Controller

Unique servo control available through C language based programming
High-response servo control is achieved in a combination of C Controller and the Interface Module or a personal computer and the Position Board.
Simple Motion board
Motion Control on PC Environment with CC-Link IE Field Network

Position board
Embedded in a PC, the Position Board configures a high-response servo system.

C Controller Interface module
The C Controller Interface Module configures a high-response servo system in a combination with a C Controller.