Download

Print Page

Medium-voltage Power Distribution Products - Medium-voltage Circuit Breakers and Contactors Dimensions/CAD

About copyright, and the operating environment, notes

Please select from the following classification.

VCB/Mounting Frame/Earthing Switich

Connection Diagram

loading..

NOTE

*1M : Withdrawable with door closed and mounting frame (class MW)
G : Withdrawable with door opend and mounting frame (class MW)
D : Withdrawable with door opend and mounting frame (class PW)
C : Withdrawable with door opend and mounting frame (class CW)
L : Fixed
Example : 20VPR25DIM********** -> Mounting configuration is "M."

*2Select 3/6VPR-D for following specifications.
- Rated voltage : 7.2 kV or less
- Rated short-circuit breaking current : 25 kA
- Classification : Class E1
- Mounting configuration : C, D, or L
- Rated current : 1250A or less