Products
Power Fuses

Excellent performance backed up by the technology for a long time as a leading company of power fuse.
Current limiting Fuses break the short circuit fault current to protect the circuit.
They are available for the protection of Transformers, Capacitors and motors which have superior repeated overcurrent characteristics.
Fuse holders are available for both
Current Limiting Fuses for Transformer and Capacitor
Current Limiting Fuses for Transformer and Capacitor protection.
They can be equipped with Load Break Switches and Fuse holders.

Current Limiting Fuses for Transformer
Current Limiting Fuses dedicated to Transformer protection.
The CL-LD type is available only for Load Break Switches with striker trip function up to 6.6kV three-phase Transformer capacity 1,000 kVA.

Current Limiting Fuses for Voltage Transformer
Current Limiting Fuses for Voltage Transformers.
Rated current is 1A or 2A.