Products
Definite Purpose Contactors

High performance in any usage environment.
To meet the various needs of our customers, we have expanded the range of definite purpose contactors, adding PLC direct control contactors, DC contactors, and more.
DC Interface Contactors
Capable of direct drive with rated transistor output which is 24VDC and 0.1A thanks to the high performance polarized electromagnet.

NC Main Contact Contactors
Equipped with the B contact point as its main contact, and suitable for power switching in motor control or in lamp circuits.

DC Contactors
Suitable for DC motor control of 440V or lower, or for regular DC circuit switching.

Higt Switching Type Contactors
Suitable for applications that require frequent inching operations such as hoists or cranes.

Wide Coil Voltage Rating Contactors
Contactors with a wider coil rating than standard types.
Safety guaranteed even for applications with a high degree of voltage variance.

Medium Voltage Vacuum Contactors
High performance, long life, maintenance free contactors featuring vacuum switches, AC operations, and DC electromagnet excitation.