Lineup
Obsolete Products
Magnetic Blow-out Circuit Breakers
Series | Type | Alternative product | Interchangeability | Abolished year | Parts available until: | Maintenance available until: |
---|---|---|---|---|---|---|
DHE | 3-DHE-10 | 3MV16DHE-310 | Yes | DEC.-1985 | DEC.-2005 | DEC.-2015 |
3-DHE-10M | ||||||
3-DHE-16 | ||||||
3-DHE-16M | ||||||
3-DHE-25 | 3MV40DHE-325 | |||||
3-DHE-25M | ||||||
3-DHE-40 | ||||||
3-DHE-40M | ||||||
3-DHE-50 | None | - | ||||
3-DHE-50M | ||||||
4-DHE-25 | 4MV32DHE-425 | Yes | ||||
4-DHE-25M | ||||||
4-DHE-32 | ||||||
4-DHE-32M | ||||||
4-DHE-50 | None | - | ||||
4-DHE-50M | ||||||
6-DHE-13 | 6MV13DHE-615 | Yes | ||||
6-DHE-15 | ||||||
6-DHE-15M | ||||||
6-DHE-20 | 6MV20DHE-625 | |||||
6-DHE-20M | ||||||
6-DHE-25 | ||||||
6-DHE-25M | ||||||
6-DHE-40 | 6MV40DHE-650C/650 | |||||
6-DHE-40M | ||||||
6-DHE-50 | ||||||
6-DHE-50M | ||||||
10-DHE-25 | 10MV25DHP-1050(1200A ONLY) | |||||
10-DHE-25M | ||||||
10-DHE-40 | 10MV40DHP-1083(1200A ONLY) | |||||
10-DHE-40M | ||||||
10-DHE-50 | 10MV25DHP-1050(1200A ONLY) | |||||
10-DHE-50M | ||||||
DHP | 3-DHP-50 | None | - | |||
3-DHP-50M | ||||||
4-DHP-50 | ||||||
4-DHP-50M | ||||||
6-DHP-40 | 6MV40DHP-650(1200A, 3000A ONLY) | Yes | ||||
6-DHP-40M | ||||||
10-DHP-25 | 10MV25DHP-1050(1200A ONLY) | |||||
10-DHP-25M | ||||||
10-DHP-40 | 10MV40DHP-1083(1200A ONLY) | |||||
10-DHP-40M | ||||||
DHM | 3-DHM-7.5 | None | - | DEC.-1969 | DEC.-2010 | |
3-DHM-25 | 3MV40DHM-325/325B | Yes | ||||
3-DHM-30 | 3MV40DHM-330C/330 | |||||
3-DHM-75 | None | - | ||||
4-DHM-25 | ||||||
6-DHM-15 | ||||||
6-DHM-25 | ||||||
6-DHM-30 | 6MV25DHM-630C/630 | Yes | ||||
10-DHM-50 | None | - | ||||
10-DHM-75 | ||||||
10-DHM-100 | ||||||
DH | 3-DH-5 | DEC.-1962 | ||||
3-DH-10 | ||||||
3-DH-15 | ||||||
3-DH-15A | ||||||
3-DH-20 | 3MV32DH-320 | Yes | ||||
3-DH-20A | 3MV32DH-320A | |||||
6-DH-10 | None | - | ||||
6-DH-15 | ||||||
6-DH-25 | ||||||
6-DH-50 | 6MV40DH-650 | Yes | ||||
10-DH-50 | None | - | ||||
DHG | 6-DHG-13 | DEC.-1985 | ||||
6-DHG-20 |