|
|
A highly efficient dry panel cooler (optimize the fin shape
and plate thickness)
>> Achieve 50% reduction in heat resistance compared to conventional
models
(10K/k Wat, wind speed 4m/s)
|
|
Cooling agent-free circuit |
 |
Reduced inductance of the filter condenser |
 |
Reduced inductance of the main circuit wiring (target 100nH or
less) |
 |
di/dt control using IPM
>> Decrease the rebounding voltage after shutdown
>> Increase in reliability and efficiency as the number of components
is reduced
|
 |
IPM self-protection function
Install the electric current sensor in the module to protect it with
a driver
>> It is possible to increase the speed of protection operations
and protect it from ground faults.
|