- An Intelligent Power Module (IPM) to support protection detection
and auto-protection functions
- Refrigerant-free cooler
- Adoption of small oil capacitor with large capacitance
- Noise reduction technologies (high frequency modulation control,
zero-vector modulation control)
- High speed monitoring and self-testing function compatible with
onboard tests
- High speed vector control (adaptive to speed-sensorless control)
- High adhesion control system with fuzzy logic
- 32-bit DSP highly integrated high speed processing microcomputer
control component
|