![]() |
![]() |
![]() |
![]() |
Adoption of dry air
The use of compressed dry air provides the insulation resistance equivalent to the SF6 gas in non-uniform electric field.
(0.07 MPa at 20°C)
BH-2 circuit breaker operation mechanism
The adoption of new-type operation mechanism has further improved the reliability.
Plug-in cable termination (IEEE386)
Compared with the conventional wedge clamping type cable end terminal box, the plug-in type mold terminal used here ensures easy connection.
Comparison of external shape based on model circuit
Main circuit configuration : Power transmission*2; Power receiving*1; Transformer primary*1; GPT*1 Specifications : Rated voltage 24kV, Rated current 630A, Rated frequency 50Hz, Installation place Outdoors
Appearance
Comparison of external shape
Reduced by 35% of the conventional type
Specifications and structureSpecifications HS-X structure Rated voltage : 24kV
Rated current : 630A
Rated frequency : 50Hz
Establishment : Outdoor
Panel sizes : Width 550
Depth 1480
Height 2600
back to top