Power supply system Switchgear
Concept Products

go to power supply systems

Features of HS-X
De-SF6 gas
  • The device is designed for de-SF6 gassing (the first 24/36 kV in the world) using insulation barriers at important places by applying appropriate pressure of dry air.
  • No need of SF6 gas recorvery.
Space-saving
  • Drastic reduction of width through triangular arrangement of vacuum valves (VST) and effective design of insulation barrier.
  • Realization of compactness through adoption of solid insulation bus.
Energy-saving
  • Maintenance-free operating mechanism for over 15 years through adoption of long-life grease NiP (nickel-phosphor) plating
Resource-saving
  • Reduction of weight by half (as compared with the conventional device) and adoption of re-usable BMC (Bulk Mold Compound) insulation material for maintaining harmony with environment.
High reliability
  • Housing the main circuit equipment in an enclosed container for drastic improvement in environmental resistance.
  • Simplified structure of VCB and DS operating mechanism, and optimum design using CAE

back to top