Products
Mitsubishi Electric Nuclear Business
Product Lineup for Nuclear Power PlantsInstrumentation & Control (I&C) System
Mitsubishi Electric provides I&C systems for monitoring, protecting, and controlling nuclear power plants. The I&C product lineup ranges from components such as sensors to main control boards. Our I&C systems for nuclear power plants comply with the safety classification demanded by countries around the world.
1Human System
Interface System
Main Control Board
Ergonomically designed to provide easy access to all information and control functions, the main control board is the center of plant operation.
Features:
Flexible operator interface stations with diverse and integrated control functionality
- Complete plant information and control within arm’s reach–all information and controls are easily accessible to each operator
- Touch-screen interfaces with flexible menus to select any one out of hundreds of information elements, for display
Multi-division operator interfaces with information processing and controls automation
- Operators can control all safety and non-safety divisions from the same touch-screen panels
- Automation allows plant information to be summarized and control tasks to be consolidated and simplified, decreasing operator workload
![](img/img_01.jpg)
Mitsubishi Real-time (MR) Computer
Boasting the functionality required for controlling and monitoring nuclear power plant systems, the MR computer is an industrial computer equipped to handle a variety applications, including in a Human System Interface System (HSIS) and an alarm processing system.
Features:
- Excellent stability and real-time performance achieved using software developed in-house.
- Durability and suitability for operation in plant-operating conditions verified during qualification testing.
- Easy-to-use HSI design verified by operators in domestic and overseas plants.
Applications:
- Digital Human System Interface System (HSIS)
- Plant Control Computer System (PCCS)
- Technical Support Center (TSC)
- Safety Parameter Display System (SPDS)
- Post Accident Monitoring System (PAMS)
![](img/img_02.jpg)
![](img/img_03.jpg)
Operating Parameter Monitoring System (OPMS)
The Operating Parameter Monitoring System (OPMS) is a system which monitors daily conditions of plant parameters, present trends, and detect aging degradations and plant equipment abnormalities, to support planning for future maintenance.
System Features:
- Trend Monitoring during Operation
- Aging Management and Data Storage
- Monitoring during Plant Start-up
- Incident Report
![](img/img_04.jpg)
Computer Based Procedure (CBP) System
The Computer Based Procedure (CBP) system uses computer touch screen display that provides control room operators with an operating procedure system that is interactive and continuously updated with live plant data. Operators can quickly navigate to appropriate procedure steps or other related procedures using the hyperlink navigation. The CBP system reduces the operator’s workload and allows the procedures to be executed efficiently.
System Features:
The CBP system is linked via computer network to the control room operation computer which allows the CBP system to provide sophisticated functionality, including hyperlink navigation to Operational Visual Display Units (VDUs) and live parameter display.
2Safety I&C System
MELTAC-Nplus*
MELTAC-Nplus is a digital Safety I&C platform specifically developed to respond to demands of the Safety I&C systems and to realize true “Defense in Depth” for nuclear power plants.
- * MELTAC-Nplus is a registered trademark of Mitsubishi Electric Corporation in China.
Features:
- Top class digital safety I&C platform with a proven record of operating in 26 nuclear power plants.
- All hardware modules, basic software, and maintenance tools for the MELTAC platform are designed, developed, and manufactured in-house.
- Qualified hardware and software meet the strict safety regulations and standards of the U.S. and Japan.
- Easy to identify the failure part by applying originally developed software by Mitsubishi Electric.
- Possible to build Safety I&C system solution in response to specific customer requirements for each plant.
- Software operation of safety-related auxiliary equipment
![](img/img_05.jpg)
Applications:
- Reactor Protection System (RPS)
- Engineered Safety Features Actuation System (ESFAS)
- Safety Logic System (SLS)
- Ex-Core Nuclear Instrumentation System (NIS)
- Radiation Monitoring System (RMS)
- Safety Visual Display Unit (VDU) System
![](img/img_06.jpg)
Diverse Platform
As a backup for our digital Safety I&C systems in the event of a software common cause failure (CCF), the Diverse platform features the built-in diversity of non-computerized functionality.
Features:
- Analog (Non-FPGA* based).
- Automatic actuation logic consisting of discrete components.
- Hard-wired external cable connection to a digital I&C system.
- * Field-programmable gate array
![](img/img_07.jpg)
Applications:
- Diverse Actuation System (DAS), including Anticipated Transient Without Scram (ATWS) Mitigation System
- Diverse Human System Interface Panel
![](img/img_08.jpg)
3Non-safety I&C Systems
MELTAC-RX*
MELTAC-RX is a digital platform applicable in non-safety I&C systems for the control and monitoring of nuclear reactors and turbines.
- * MELTAC-RX is a registered trademark of Mitsubishi Electric Corporation in Japan, US and China.
Features:
- Easy connectivity with other equipment (MODBUS, Profi-NET, etc.)
- Capability to interface with smart field devices (Profibus, HART, etc.)
- Compact, space-saving design achieved by high packaging efficiency.
Applications:
- Reactor Control System (RCS)
- Feedwater Control System (FWCS)
- In-core Instrumentation System (ICIS)
- Control Rod Drive Mechanism Control System (CRDM-CS)
- Rod Position Indication System (RPI)
- Radiation Monitoring System (RMS)
- Turbine Control System (TCS), or Turbine Electro Hydraulic Governor Control System (EHG)
- Turbine Protection System (TPS)
- Other auxiliary systems
![](img/img_09.jpg)
Other Non-safety I&C Systems
Turbine Supervisory Instrumentation (TSI) System
Turbine Supervisory Instrumentation System provides supervising and monitoring of turbine mechanical condition. This system consists of Mitsubishi Power Plant Turbine & Generator Supervisory Instruments: 900Dplus.
![](img/img_10.jpg)
![](img/img_11.jpg)
Automatic Voltage Regulator (AVR)
AVR regulates synchronous generator voltage to be stable by comparing setting and actual generator voltage. This system consists of Mitsubishi Digital Automatic Voltage Regulator: MEC700. MEC700 realizes easy maintenance and delivers high performance.
![Thyristor Static Excitation Systems](img/img_12.jpg)
![AVR / MEC700AVR](img/img_13.jpg)
4Reactor I&C Systems
Mitsubishi Electric provides the reactor I&C system totally consisting of parts from nuclear detector through signal processing module.
Ex-Core Nuclear Instrumentation System (NIS)
A NIS measures the nuclear reactor output level and is equipped with a neutron detector that continuously measures neutron flux.
![](img/img_14.jpg)
![Neutron Detector](img/img_15.jpg)
In-Core Instrumentation System (ICIS)
The ICIS routes the movable in-core neutron detectors into the selected core location (thimble). Mitsubishi Electric also provide essential mechanical components such as resolvers and rotary indexes that comply with EU directives.
![](img/img_16.jpg)
![](img/img_17.jpg)
Rod Position Indication (RPI) System
The RPI measures and monitors the position of rod assemblies, and displays the rod position. In addition Mitsubishi Electric also provides detectors.
![](img/img_18.jpg)
![Detector / Indicator](img/img_19.jpg)
Control Rod Drive Mechanism Control System (CRDM-CS)
This system actuates the driving mechanism that inserts and withdraws the rod cluster within the reactor core.
![](img/img_20.jpg)
Radiation Monitoring System (RMS)
The monitoring of radioactivity in the air and water is essential to ensure the safety of employees and society. Our RMS is composed of the RMS cabinet, area monitors and process monitors.
![](img/img_21.jpg)
![](img/img_22.jpg)
![](img/img_23.jpg)
![](img/img_24.jpg)
![](img/img_25.jpg)