Products

Space Systems

Satellite CommunicationsSystems and Applications


Helicopter Satellite Communication System (HSA)

Direct transmission to the satellite from the helicopter through rotating blades enables real-time video and data report to the ground station.

Features:

  • Burst Modem synchronization with blade rotation
  • Steady transmission without interruption from mountains and tall buildings
  • Two-way voice and data transmission enables remote control of camera from the ground station
  • H.264 codec enables high definition video transmission in high speed

Downloads:


Satellite News Gathering (SNG) Equipment

The compact and automatic SNG equipment enables fast onsite broadcasting.
The auto-tracking antenna and full solid state equipment provide with easy operation.

Features:

  • Superior mobility by space-saving equipment built into a smaller vehicle
  • High accuracy auto-tracking antenna fully met with the satellite operation requirement
  • * On-the-move operation compatible configuration
  • Uplink data rate up to **11Mbps, DVB-S2 mapping signal supported.
  • H.264 codec enables HDTV transmission within the available data rate with specified Video quality

* On-the-move operational parameters should be met with the local regulation where to operate.
** The data rate is dependent upon the link budget calculation for a satellite transponder to use.

Set Up Image

System Controller