Satellite CommunicationsProducts
SSPA BUC (Solid State Power Amplifier Block Up-Converter)
Ku-band Outdoor GaN SSPA BUC
Features:
- 145mm height, flat design fitted on SOTM/SNG van roof tops
- Low distortion at the rated output, IM3≦-25dBc up to 100W output and replaceable with a conventional TWTA amplifier
- Within 1 min warm-up time enabling immediate transmission
- High reliability and long lifetime saving its maintenance cost
- L-band INPUT signal up-converted to Ku-band OUTPUT by a built-in frequency converter

SSPA Module
Ku-band GaN SSPA module
Features:
- Based on GaN technology which enables high efficiency, low power consumption and high reliability
- High linearity and low distortion
- Compact size enables installation flexibility

CODEC
HEVC/H.265 Video Encoder/Decoder
Features:
- Enables HD available to broadcast source material, ~50Mbps(Video ES Rate)
- Compatible with the 4:2:0/4:2:2 chroma-format
- Dimensions: Height 1RU, Width 19inch Half

MODEM
Broadcast Satellite Modulator & Demodulator
Features:
- Support the DVB-S2X/S2/DSNG/S Standards
- Modulation: QPSK, 8PSK, 16APSK, 32APSK and 64APSK
- Roll-off: 5%, 10%, 15%, 20%, 25%, and 35%
- Symbol rate range: 384ksps - 36Msps
- Dimensions: Height 1RU, Width 19inch Half, Depth 480(mm), Weight: less than 4kg(9lbs)

Maritime VSAT Antenna (MVA Series) Ku-Mate®(SX-5300)
Ku-Band Maritime antenna terminal equipment
Features:
- One meter dish with 8W Block up converter (BUC)
- Eutelsat EESS 502 STANDARD M approved (Certificate: EA-V056)
- Comply with IEC60945 (environmental condition)
- Robust and reliable antenna control keeping satellite tracking error of 0.2deg. compliant with ITU-R requirement under severe vessels motion and vibration condition
- Three-axes stabilized mount for full hemispherical coverage at severe motion condition
- Single IF cable between ADU and BDU multiplying transmit, receive and control signal
- Compatible with worldwide deployed modems from various suppliers8. Quickly and easily replaceable components for easy maintenance