|
Engineering Test
|
 |
ETS-VIII |
Client |
JAXA |
 |
Launch date |
December 18, 2006 |
Launch vehicle |
H-IIA |
Launch site |
Tanegashima Space Center |
Orbit |
Geostationary orbit |
Mass |
5,800 kg (at launch) |
Electrical power |
7,500 W |
Design life |
10 years (satellite bus) 3 years (mission craft) |
Responsibilities |
Prime contractor |
Outline |
The ETS-VIII's missions are to develop technologies, and test and verify them in space. The targeted technologies include mobile-satellite communications, mobile-satellite digital multimedia, and basic technologies for building satellite positioning systems, through large-scale geosynchronous satellite bus technologies for 3-ton class satellites -- the world's largest class in the early 2000s. The ETS-VIII also targets such large-scale deployable antenna technologies as 13 meter-class deployable antennas, and high-accuracy time standard systems and other positioning equipment. |
|