Power Device > SiC Power Device > PMF75CGA120

Power Modules

SiC Power Modules PMF75CGA120
Parameter Level Value Unit
Application Industrial equipment
Supply situation In production
Rated voltage (V) Max 1200 V
Rated current (A) Max 75 A
Connection 6-PACK
Package type G1 series IPM
SiC Full
Remarks

Related documents

Document type File type
DataSheet pdf PDF