Parameter | Level | Value | Unit |
---|---|---|---|
Application | Traction | ||
Supply situation | In production | ||
Rated voltage (V) | Max | 3300 | V |
Rated current (A) | Max | 750 | A |
Connection | Dual | ||
Package type | LV100 type | ||
SiC | Full |
Remarks |
Document type | File type |
---|---|
DataSheet |
|