In the power device market, which demands high-speed switching voltage drive and low loss, MOSFET (Metal Oxide Semiconductor Field Effect Transistor) has proven performance in low current, low withstand voltage fields. By utilizing a trench gate structure based on submicron technology, MOSFET has significantly improved low ON resistance (resistance in the region where drain current flows between drain and source) compared to planar type.
Features
Applications
Lineup
ID (A) | Connection | Type name | ||
---|---|---|---|---|
VDSS=75V | VDSS=100V | VDSS=150V | ||
100 | ||||
200 | ||||
300 | ||||
Package | ![]() |
Documents