Power Device
>
IGBT-MODULE-STD
>
CM600DY-13T
Power Modules
IGBT Modules T series CM600DY-13T
Parameter
Level
Value
Unit
Supply situation
In production
VCES
Max
650
V
IC
Max
600
A
Connection
Dual
Viso
4000
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF