Power Device
>
IGBT-MODULE-NX
>
CM1000DXP-24T
Power Modules
IGBT Modules T series CM1000DXP-24T
Parameter
Level
Value
Unit
Supply situation
In production
VCES
Max
1200
V
IC
Max
1000
A
Connection
Dual
Viso
2500
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF