Module equipped with a high-speed IGBT
We focused on switching frequency which is a particular distinguishing factor in the operating conditions of a variety of power electric device applications. In regards to high-speed IGBT modules, by fine-tuning the trade-off of IGBT chips, it is possible to achieve low loss under high-speed switching conditions. By using an IGBT module suitable for the operating conditions, the effects of the equipment can be fully drawn upon while simultaneously achieving energy-saving.
Features
Applications
Power loss comparison — Example of TH series IGBT characteristics (fc = 30 kHz)
Lineup
IC (A) | Connection | Type name | Dimension | Package |
---|---|---|---|---|
200 | 94 × 48 mm | ![]() | ||
300 | 108 × 62 mm | ![]() | ||
400 | 108 × 62 mm | ![]() | ||
600 | 110 × 80 mm | ![]() |
IC (A) | Connection | Type name | Dimension | Package |
---|---|---|---|---|
200 | 94 × 48 mm | ![]() | ||
400 | 108 × 62 mm | ![]() | ||
110 × 80 mm | ![]() | |||
600 | 110 × 80 mm | ![]() |
Documents
Corresponding Products