High-capacity IGBT modules
In recent years, an increasing number of power conditioners, etc. are being installed for megawatt-class photovoltaic and wind power generation systems, and a demand has emerged for the downsizing and streamlining of power conversion equipment. Our MPD Series features models with ratings over 1000 A and contributes to further downsizing and streamlining of power conversion equipment by reducing the number of parallel connections in the market.
Features
Applications
Lineup
IC (A) | Connection | Type name | Dimension |
---|---|---|---|
900 | 150 × 166 mm | ||
1400 | |||
Package |
Documents
Corresponding Products
IGBT modules LV100 type