Power Device
>
IGBT-MODULE-LV100
>
CM1200DW-34T
Power Modules
IGBT Modules T series CM1200DW-34T
Parameter
Level
Value
Unit
Supply situation
In production
VCES
Max
1700
V
IC
Max
1200
A
Connection
Dual
Viso
4000
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF