650V, 700A, 6in1
The J1 series is a compact, lightweight, direct water-cooled power module designed for automobiles, and contributes to the miniaturization, weight reduction, and high reliability of inverters and E-axles.
Features
Applications
Main Specifications
Parameter | Level | Value | Unit |
---|---|---|---|
Main Applications | Automotive | ||
Supply situation | In production | ||
Rated voltage | Max | 650* | V |
Rated current | Max | 700 | A |
Connection | 6-PACK | ||
Package type | Direct Cooling Power Module | ||
Si/SiC | Si |
700A product has an optional specification with an insert nut embedded in the board mounting boss.
> Enquiries Related to ProductsDocuments