Power Device
>
HVIGBT X-series std type
>
CM900HC-90X
Power Modules
HVIGBT Modules / HVIPM X series CM900HC-90X
Parameter
Level
Value
Unit
Supply situation
In production
VCES
Max
4500
V
IC
Max
900
A
Connection
Single
Viso
6000
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF