Power Device
>
HVIGBT X-series std type
>
CM600HG-130X
Power Modules
HVIGBT Modules / HVIPM X series CM600HG-130X
Parameter
Level
Value
Unit
Supply situation
In production
VCES
Max
6500
V
IC
Max
600
A
Connection
Single
Viso
10200
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF