Power Device
>
HVIGBT X-series std type
>
CM1200HCB-66X
Power Modules
HVIGBT Modules / HVIPM X series CM1200HCB-66X
Parameter
Level
Value
Unit
Supply situation
In production
VCES
Max
3300
V
IC
Max
1200
A
Connection
Single
Viso
6000
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF