Power Device
>
Diode Modules
>
RM900DB-90S
Power Modules
Diode Modules High-voltage Diodes RM900DB-90S
Parameter
Level
Value
Unit
Supply situation
In production
Repetitive peak reverse voltage
Max
4500
V
DC forward current
Max
900
A
Connection
Dual
Viso
6000
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF