Power Device
>
Diode Modules
>
RM200DY1-24S
Power Modules
Diode Modules AC switch diodes RM200DY1-24S
Parameter
Level
Value
Unit
Supply situation
In production
Repetitive peak reverse voltage
Max
1200
V
DC forward current
Max
200
A
Connection
Dual
Viso
2500
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF