Power Device
>
Diode Modules
>
RM1800HE-34X
Power Modules
Diode Modules High-voltage Diodes RM1800HE-34X
Parameter
Level
Value
Unit
Supply situation
In production
Repetitive peak reverse voltage
Max
1700
V
DC forward current
Max
1800
A
Connection
Single
Viso
6000
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF