Power Device
>
Diode Modules
>
RM1500DC-66F
Power Modules
Diode Modules High-voltage Diodes RM1500DC-66F
Parameter
Level
Value
Unit
Supply situation
In production
Repetitive peak reverse voltage
Max
3300
V
DC forward current
Max
1500
A
Connection
Dual
Viso
6000
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF