<<SiC-MOSFET>> Junction field effect transistor (JFET) doping technology reduces both switching loss and on-resistance, achieving power loss reduction by approx. 80% *1 compared to the conventional silicon (Si) products.
<<SiC-SBD>> JBS structure allows high forward surge capability and contributes to improving reliability
※1:Conventional silicon (Si) product: Mitsubishi Electric 1200V IGBT module
Applications
Air-conditioner
Photovoltaic
xEV charging infrastructure
On board charger
Switching-mode power supply
Lineup
SiC-MOSFET
Grade
Package
VDS(V)
RDSon(mΩ)
ID(A)
Name
Datasheet
SPICE Model (LTspice)*
Industrial
TO-247-4
1200
80
36
BM080N120K *1
40
66
BM040N120K *1
22
107
BM022N120K *1
Automotive
TO-247-4
1200
80
36
BM080N120KJ *1
40
66
BM040N120KJ *1
22
107
BM022N120KJ *1
SiC-SBD
Grade
Package
VDS(V)
ID(A)
Name
Industrial
TO-247-4
600
20
BD20060T
BD20060A
* 1: Discontinuation of development
* Please be sure to read the disclaimer in the download file before using the contents. LTspice is a registered trademark of Analog Devices, Inc.