Evaluation board

DIPIPM Evaluation boards

Various evaluation boards are available for DIPIPM.
An instruction manual, parts list, pattern diagrams, and Gerber data can be provided upon request. As such, they can be used not only for evaluation, but also as reference for the design of inverter boards utilizing DIPIPM.
Please contact your Mitsubishi Electric dealership or Mitsubishi Electric's head office/branches to order evaluation boards.

DIPIPM series Evaluation board name Appearance Dimension : L×W×H (mm) Overview
SOPIPM EVA18-SOP 80 × 38 × 13.5 Equipped with a short-circuit protection function. With pattern for circuit that scans lower arm current (OP Amp amplification)
SLIMDIP EVA08-SLIM0 40 × 45 × 1.6 Conversion board for mounting and evaluation of SLIMDIP on users' boards equipped with Super mini DIPIPM.
EVA15-SLIM 80 × 100 × 18 Equipped with lower arm current scanning (OP Amp amplification) and a short-circuit protection function.
Super mini DIPIPM EVA11-SDIP 85 × 110 × 22 Equipped with a short-circuit protection function.
Mini DIPIPM EVA16-MDIP 85 × 110 × 26 Equipped with a short-circuit protection function. With pattern for circuit that scans lower arm current (OP Amp amplification)
Large DIPIPM Ver.6 EVA19-LDIP 85 × 100 × 31 Equipped with a short-circuit protection function. With pattern for BSD. Also supports large DIPIPM Ver. 4.
EVA20-LDIP 95 × 128 × 35 MCU with built-in motor control (sensorless vector control) software is mounted on the board and communication with the MCU is possible via USB (isolated).
DIPIPM+ EVA03-DIP+ 108 × 144 × 50 Equipped with inrush circuit, short-circuit protection function, and circuit that scans lower arm current (OP Amp amplification)
EVA14-DIP+ 80 × 93 × 24 Compact board equipped with a short-circuit protection function, and circuit that scans lower arm current (OP Amp amplification)
Large DIPIPM+ EVA22-LDIP+ 100 × 140 × 34 Equipped with a short-circuit protection function.

Corresponding Products

SOPIPM

SMD(Surface-mount device) type IPM

SLIMDIP

Minimal package for insertion type

Super mini DIPIPM

Small-capacity de facto standard package

Mini DIPIPM

1200 V common package

Large DIPIPM

1200 V full-line up

DIPIPM+

CIB, CI type

Links to associated page

Power loss simulator

Simplified simulator to calculate power module losses and temperature rise.

FAQ

Answers to frequently asked questions.

Technical Reports

Technical Reports about Mitsubishi Electric power devices.

Catalog List

Latest catalogs are available for download at this page.