News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
Mitsubishi Electric Expands Lineup of Integrated 400V AC-output Station Energy Saving Inverter
Will contribute to more energy-efficient operations, even at train stations with high-load demands of 400V power distribution circuits



Specifications of New Integrated 400V S-EIV
Input voltages | 1500V, 750V or 600V DC |
Output voltage | 400V AC, 3 phases, 50Hz/60Hz |
Rated output | 200kW for 30 seconds every 3 minutes |
Cooling system | Self-cooling |
Installation | Outdoor areas (end of platform or by rail tracks) or indoors |
Compared to 200V AC systems, 400V AC systems are deployed for distribution circuits in stations with especially large loads to suppress voltage drops and reduce distribution loss, to efficiently power elevators or escalators. Due to its compatibility with 400V AC systems, the new model does away with the existing 200V AC S-EIV's step-up transformer. The new 400V AC S-EIV will make it easier for railway companies to adopt S-EIVs for stations with large loads. Mitsubishi Electric's new model and existing 200V and battery models offer a wide range of solutions.