News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
Mitsubishi Electric to Launch Ka-band GaN-HEMT MMIC for Satellite Earth Stations
High output power and low distortion will help downsize satellite earth stations

Satellite networks, which are used for high-speed communication during natural disasters and in areas where ground networks are difficult to construct, are currently implemented mainly in the C-band (4-8GHz) and Ku-band (12-18GHz), but higher frequencies are increasingly being used. Also, market demands for deployments in the higher-frequency Ka-band are increasing. Mitsubishi Electric's new Ka-band GaN-HEMT MMIC will help meet the growing demand for higher frequency deployments, as well as facilitate the development of satellite communications equipment capable of extra-high output power and efficiency.
Product Features
1) | Industry top-level output power contributes to miniaturization
|
||||||
2) | Industry top-level distortion reduction for high signal integrity and miniaturization
|
||||||
3) | Will facilitate new satellite earth-station equipment to meet wider needs
|
Sale Schedule
Product | Application | Model | Overview | Shipment | ||
Frequency | Saturated output power |
Linear gain |
||||
Ka-band GaN-HEMT MMIC |
Satellite earth stations |
MGFG5H3001 | 27.5-31.0GHz | 39.0dBm (8W) |
15.0dB | Nov. 1, 2017 |
Inquiry
Mitsubishi Electric Corporation