News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No. 3127
Mitsubishi Electric to Launch 10.1-inch WXGA Color TFT-LCD Module
Suitable for measuring instruments and handheld devices
TOKYO, September 6, 2017 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the coming launch of a new 10.1-inch WXGA TFT-LCD module for industrial applications including measuring instruments and handheld devices. The module will offer an unprecedented combination of high-resolution WXGA (1,280×800 dots), super-wide 170-degree horizontal/vertical viewing angles, 1,000 cd/m2 high brightness, operating temperature range of -40 to 80 degrees Celsius, and thin, lightweight design. Sample sales will begin October 1 through Mitsubishi Electric offices worldwide.


The new TFT-LCD module will satisfy increasing market demands for high resolution, wide viewing angles, high brightness and resistance to extreme environments for versatile applications and installations. Mitsubishi Electric now offers 31 TFT-LCD modules with super-wide viewing angles.


Product Features
1) | High resolution, super-wide viewing angle, high brightness and wide temperature range for versatile measuring instruments applications and installations
|
||||||||
2) | Thin, lightweight design suitable for handheld devices
|
Sale Schedule
Product | Model | Sample Shipment |
10.1-inch WXGA TFT-LCD Module |
AA101TA12 | October 1, 2017 |
Inquiry
Customer Inquiries
Mitsubishi Electric Corporation