BackPrint

News Release Archives

Note that the releases are accurate at the time of publication but may be subject to change without notice.

FOR IMMEDIATE RELEASE No. 3085

Mitsubishi Electric to Launch Silicon-carbide Schottky-barrier Diode

Reduces power loss and physical size of power supply systems

TOKYO, March 1, 2017- Mitsubishi Electric Corporation (TOKYO: 6503) announced today its launch of a silicon-carbide Schottky-barrier diode (SiC-SBD) that incorporates a junction-barrier Schottky (JBS) structure to reduce the power loss and physical size of power supply systems for air conditioners, photovoltaic power systems and more, effective immediately.

SiC-SBD (BD20060T)

SiC-SBD (BD20060T)

SiC-SBD (BD20060S)

SiC-SBD (BD20060S)

Product Features

1) Silicon carbide contributes to lower power consumption and compact size
-Improved energy conversion results in about 21% less power loss compared to silicon (Si) products
-Enables high-speed switching and downsizing of peripheral components, such as reactors
2) Improved reliability thanks to junction-barrier Schottky (JBS) structure
-Combines Schottky barrier with p-n junction
-JBS structure helps to achieve high reliability

Sale Schedule

Series Model Package Specification Shipment
SiC-SBD BD20060T TO-220 20A/600V Mar. 1, 2017
BD20060S TO-247 Sep. 1, 2017

Inquiry