News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
Mitsubishi Electric to Expand Lineup of Tough Series TFT-LCD Modules
High vibration resistance, wide operating temperature range and super-wide viewing angles
TOKYO, February 22, 2017- Mitsubishi Electric Corporation (TOKYO: 6503) announced today the coming launch of a new Tough Series TFT-LCD modules─a WVGA model for wide-ranging applications in construction, agricultural vehicles, factories and more. The module comes in 7.0-inch and 8.0-inch versions and features vibration resistance up to 6.8Gs─seven times that of conventional modules─an operating temperature range of -40 to 85 degrees Celsius and an unprecedented combination of super-wide 170-degree horizontal and vertical viewing angles. Sample sales will begin March 31 through Mitsubishi Electric offices worldwide.
The new module is expected to meet increasing market demands for TFT-LCDs that offer rugged resilience to extreme temperatures and strong vibrations.
Product Features
1) | High vibration resistance for construction and agricultural applications
|
||||
2) | Durability for extreme outdoor environments
|
||||
3) | Super-wide viewing angles, high brightness and contrast ratio
|
* | AT070MP11: 1,100cd/m2, AT080MD11: 1,000cd/m2 |
Sale Schedule
Product | Model | Display Size |
Resolution | Brightness (cd/m2) |
Shipment |
Tough Series TFT-LCD Module |
AT070MP11 | 7.0-inch | WVGA | 1,100 | March 31, 2017 |
AT080MD11 | 8.0-inch | 1,000 | April 30, 2017 |
Inquiry
Mitsubishi Electric Corporation