BackPrint

News Release Archives

Note that the releases are accurate at the time of publication but may be subject to change without notice.

FOR IMMEDIATE RELEASE No. 3075

Mitsubishi Electric to Launch High-power 639-nm Red Laser Diode for Projectors

Unprecedented continuous-wave output power of 2.1 W, plus brilliant 639-nm red light

TOKYO, Decemember 14, 2016 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it will launch a new continuous-wave (CW) laser diode (LD), the ML562G85, offering a world-record output power of 2.1W and a brilliant 639-nanometer(nm) red light for projectors on February 1, 2017. The LD's pure red color and low power consumption are expected to be adopted for large-venue laser-based projectors requiring high brightness.

639-nm-wavelength high-power red laser diode (ML562G85)

639-nm-wavelength high-power red laser diode (ML562G85)

It has been a technical challenge to produce red LDs offering high output at high temperature using a lasing wavelength not exceeding 640 nm, the preferred maximum for achieving necessary luminosity. Mitsubishi Electric succeeded in developing its new CW high-power red LD that operates at high temperature by using original high-power technology, including an optimized LD structure.

Product Features

1) 2.1W output power in CW and brilliant 639-nm red light

-Optimized epitaxial structure and emitter size enables world-record 2.1W output (CW), 4.2 times greater than that of the company's current model
-High-luminosity 639-nm laser light and 2.1W output (CW) produce 250 lumens per LD
-High wall-plug efficiency of 41 percent at 2.1W (CW) and low case temperature of 25 degrees Celsius help to reduce projector power consumption

2) Widest operating temperature range for a red LD thanks to improved heat dissipation

-Large 9.0-mm-diameter transistor-outline can (TO-CAN) package improves heat dissipation
-Unprecedented operating temperature range of 0 to 45 degrees Celsius at 2.1W (CW), compared to the current model's range of 0 to 40 degrees Celsius at 0.5W (CW)

Inquiry