News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No. 3062
Mitsubishi Electric to Expand Lineup of Color TFT-LCD Modules with Projected Capacitive Touch Panels for Industrial Application
Featuring market-leading touch functionality and sensitivity combined with max. 5mm cover glass
TOKYO, October 25, 2016 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 10.6-inch WXGA color TFT-LCD modules equipped with projected capacitive touch panels using cover glass of up to five millimeters in thickness. Sample sales will begin on November 30 via Mitsubishi Electric offices worldwide.


These new modules are designed to meet increasing industrial demand for thick cover glass and glass that allows operators to wear gloves. They also facilitate multi-touch and accurate sensing even on wet screens. The combination of these cutting-edge touch capabilities and Mitsubishi Electric's proven TFT-LCD technology are expected to support diverse applications and installation scenarios.


Product Features
1) | Projected capacitive touch panels offering superior operability
|
||||||||
2) | Total touch-panel solution
|
Sample Sale Schedule
Product | Model | Display Size |
Resolution | LED Driver | Shipment |
TFT-LCD Modules with Projected Capacitive Touch Panels |
AA106TA01DDA11 | 10.6-inch | WXGA | Provided | November 30, 2016 |
AA106TA11DDA11 | - |
Inquiry
Customer Inquiries
Mitsubishi Electric Corporation