News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No. 3035
Mitsubishi Electric to Expand Lineup of Color TFT-LCD Modules with Projected Capacitive Touch Panels for Industrial Application
Featuring market-leading touch functionality and sensitivity combined with max. 5mm-thick cover glass
TOKYO, July 14, 2016 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 6.5-inch VGA and 8.4-inch SVGA / XGA color TFT-LCD modules equipped with projected capacitive touch panels using cover glass of up to 5 millimeters in thickness. Sample sales will begin on August 1 via Mitsubishi Electric offices worldwide.
![](/news/images/common/1pix.gif)
![](/news/images/common/1pix.gif)
![Mitsubishi Electric Color TFT-LCD module with projected capacitive touch panel](/news/2016/images/0714.jpg)
These new modules are designed to meet increasing industrial demand for thick cover glass and glass
allowing operation with gloves. They also facilitate multi-touch sensing and accurate sensing even on wet
screens. The combination of these cutting-edge touch capabilities and Mitsubishi's proven TFT-LCD
technology will support diverse applications and installation scenarios.
![](/news/images/common/1pix.gif)
Product Features
![](/news/images/common/1pix.gif)
Sample Sale Schedule
![](/news/images/common/1pix.gif)
Product Features
1) | Projected capacitive touch panels offering superior operability for diverse industrial uses
|
||||||||
2) | Total touch-panel solution
|
![](/news/images/common/1pix.gif)
Sample Sale Schedule
Product | Model | Display Size |
Resolution | Brightness (cd/m2) |
Viewing angle (° ) <U/D>, <L/R> |
Shipment |
TFT-LCD Modules with Projected Capacitive Touch Panels |
AA065VE11ADA11 | 6.5-inch | VGA | 1000 | 80/60, 80/80 | August 1, 2016 |
AA084SC01ADA11 | 8.4-inch | SVGA | 400 | 85/85, 85/85 | ||
AA084SD01ADA11 | 400 | 80/60, 80/80 | ||||
AA084SD11ADA11 | 900 | 80/60, 80/80 | ||||
AA084XD01ADA11 | XGA | 500 | 85/85, 85/85 | |||
AA084XD11ADA11 | 800 | 85/85, 85/85 | ||||
AA084XE01ADA11 | 400 | 80/60, 80/80 | ||||
AA084XE11ADA11 | 800 | 80/60, 80/80 |
Inquiry
Customer Inquiries
Mitsubishi Electric Corporation