News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No. 3004
Mitsubishi Electric to Launch 3.5-inch QHD Color TFT-LCD Modules
Suitable for studio video monitors and professional digital camcorders
TOKYO, February 24, 2016 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of a 3.5-inch color TFT-LCD module in quarter high definition (QHD/960×540) format, which provides half the resolution of full high definition (full HD/1,920×1,080) screens both horizontally and vertically. The QHD format allows smoother, undistorted conversion from full HD, making it well suited for a variety of applications in digital broadcasting. Sample sales will begin immediately through Mitsubishi Electric offices worldwide.


With the recent spread of digital television broadcasting, networks are introducing equipment compatible with full HD resolution. There is considerable demand for studio video monitors, professional digital camcorders, and other equipment incorporating compact TFT-LCD modules capable of displaying high-resolution videos smoothly and clearly. Mitsubishi Electric's AA035AE01 is slim and lightweight, featuring super-wide viewing angles and high contrast.


Product Features
1) | 3.5-inch QHD screen enables smooth conversion from full HD resolution
|
||||||||
2) | Super-wide viewing angle, high contrast ratio, and 72-percent color gamut on NTSC standards
|
||||||||
3) | Slim and lightweight
|
Sample Sale Schedule
Product | Model | Resolution | Shipment |
3.5-inch QHD TFT-LCD Module | AA035AE01 | 960 (H) × 540 (V) (16:9) |
February 24 |
Inquiry
Customer Inquiries
Mitsubishi Electric Corporation