News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No. 2980
Mitsubishi Electric to Launch Color TFT-LCD Modules With Projected Capacitive Touch Panels for Wide Industrial Application
Market-leading touch function and sensitivity combined with thick, 5mm cover glass
TOKYO, December 24, 2015- Mitsubishi Electric Corporation announced today the coming launch of two seven-inch WVGA color TFT-LCD modules with projected capacitive touch panels with up to five millimeter-thick cover glass. Sample sales will begin on January 5 through Mitsubishi Electric offices worldwide.


Mitsubishi Electric Color TFT-LCD module with projected capacitive touch panel AA070ME11-PCAP / AA070MC11-PCAP |
The touch panel modules with extra-thick cover glass are expected to meet increasing industrial demands for thick cover glass, operation with gloves, multi-touch sensing, and accurate sensing even when the screen is wet. The combination of these cutting-edge touch capabilities and Mitsubishi's proven TFT-LCD technologies will accommodate diverse applications and installations.


Product Features
1) | Projected capacitive touch panels offering top-level operability for diverse industrial uses
|
||||||
2) | Total touch-panel solution
|
Sample Sale Schedule
Product | Model | Brightness (cd/m2) |
Viewing angle (CR>10) (° ) |
Shipment |
7.0-inch WVGA TFT-LCD Module with Projected Capacitive Touch Panels |
AA070ME11-PCAP | 1200 | -80 to +80 (H) -80 to +60 (V) |
January 5, 2016 |
AA070MC11-PCAP | 1000 | -85 to +85 (H) -85 to +85 (V) |
Inquiry
Customer Inquiries
Mitsubishi Electric Corporation