News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No. 2960
Mitsubishi Electric to Launch X-Series HVIGBT Module
Industry-leading power and operating temperature range for smaller, higher-capacity inverter systems
TOKYO, September 29, 2015- Mitsubishi Electric Corporation announced today the launch of a 6.5kV/1000A X-Series HVIGBT module featuring the highest capacity and highest operating temperature in the industry at 150 degrees Celsius. The reduced inverter losses and improved operating temperature range make it ideal for use in high-voltage converter systems, including traction and electric power applications. Sales will begin November 30.


High-power modules are key for power systems that require large capacity, high reliability and superb efficiency. Mitsubishi Electric commercialized its first HVIGBT module in 1997, which contributed to the increased capacity and miniaturization of high voltage converter systems. To achieve higher output current and reliable design, Mitsubishi Electric has developed the X-Series HVIGBT module with seventh-generation Insulated Gate Bipolar Transistor (IGBT) and Relaxed Field of Cathode (RFC) diode.


Product Features
1) | Industry-leading 6.5kV / 1000A power for increased capacity
|
||||||
2) | Expanded operating temperature range for smaller systems
| ||||||
3) | Compatible package for simplified design and easy replacement
|
Sales Schedule

Model | Specification | Shipment |
CM1000HG-130XA | 6.5kV / 1000A 1in1, IGBT module | November 30, 2015 |