BackPrint

News Release Archives

Note that the releases are accurate at the time of publication but may be subject to change without notice.

FOR IMMEDIATE RELEASE No. 2958

Mitsubishi Electric to Launch Tough Series 10.4-inch XGA TFT-LCD Module

Achieves market-leading vibration resistance and operating temperature range

TOKYO, September 16, 2015- Mitsubishi Electric Corporation announced today the coming launch of a new Tough Series 10.4-inch XGA TFT-LCD module for industrial applications such as construction, agricultural vehicles, factory automation and weaving equipment. The module offers 6.8G vibration-resistant acceleration seven times greater than that of conventional modules, as well as an operating temperature range of -40 to 85 degrees Celsius, 1,200cd/m2 super-high brightness and high contrast ratios. Sample sales will begin October 1 through Mitsubishi Electric offices worldwide.

Mitsubishi Electric Color Tough Series TFT-LCD module AT104XH11

Mitsubishi Electric Color Tough Series
TFT-LCD module AT104XH11

The new Tough Series TFT-LCD module meets increasing market demands for resistance to extreme temperatures and strong vibrations for versatile applications and installations.


Product Features
1) High vibration resistance for construction and agricultural applications
- Market-leading 6.8G acceleration vibration resistance, seven times higher than conventional (1.0G acceleration) products, suitable for construction, agricultural vehicles, and factory automation instruments.
2) Durability for extreme outdoor environments
- Market-leading operating temperature range of -40 to 85 degrees Celsius, greater than conventional products offering -30 to 80 degrees Celsius, suitable for outdoor use and vehicle monitors.
3) High brightness and contrast ratio
- High brightness of 1200 cd/m2 and high contrast ratio of 700:1 for easy visibility in bright environments.
Sales Schedule
Product Model Brightness
(cd/m2)
Shipment
Tough Series
10.4-inch XGA
TFT-LCD Module
AT104XH11 1200 October 1, 2015

Inquiry