Note that the releases are accurate at the time of publication but may be subject to change without notice.
TOKYO, March 4, 2015 -
Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of three new transfer-mold power semiconductor models in its lineup of Super-mini Dual-In-line Package Intelligent Power Modules (DIPIPM
TM) embedded with Super-Junction Metal-Oxide-Semiconductor Field-Effect Transistors (SJ-MOSFET), including new 10A/600V and 20A/600V models and a revised 15A model that offers improved performance. The 15A and 20A models will launch on May 22.
Product Features
1) |
Expanded lineup will cover full power range of air conditioners
- | Air conditioners ranging from 2.2kW to 8kW will be covered thanks to the new 10A/600V and 20A/600V models. |
|
|
2) |
Reduced power consumption in inverter systems
- | SJ-MOSFET chip uses high-precision processing method to reduce power loss by about 14% compared to Mitsubishi Electric's existing Super-mini DIPIPM products. |
|
|
3) |
Simplified design for inverter systems
- | Footprint and pin configuration are compatible with Mitsubishi Electric's existing Ver.6, PSSxx92x6 series, etc. of Super-mini DIPIPM. |
- | Fewer external components due to use of embedded bootstrap diode with current-limiting resistor. |
|
Sale Schedule
Model |
Specification |
First Shipment |
PSM10S94F6 |
10A/600V |
June 19, 2015 |
PSM15S94H6 |
15A/600V |
May 22, 2015 |
PSM20S94H6 |
20A/600V |
May 22, 2015 |