News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No. 2899
Mitsubishi Electric to Launch 1,200V High-voltage Integrated Circuit With Desaturation Detection for Power Semiconductors
For AC400 V inverter systems
TOKYO, February 4, 2015 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today it has developed a high-voltage integrated circuit (HVIC) to drive power semiconductors equipped with AC400 V inverter systems for use in Europe and elsewhere. The M81748FP boasts an industry-leading 1,200 V rating and desaturation detection. Sales begin on March 31.


Variable frequency inverters are being used increasingly in motor control systems of consumer appliances and industrial machinery to save energy and improve performance, so demand is growing for HVICs that drive power semiconductors in inverter systems. In particular, AC 400V inverter systems prevalent in Europe and certain other markets require high-voltage HVICs, so Mitsubishi Electric will now meet this demand with its new, high-reliability 1,200V HVIC, which boasts desaturation detection embedded with 1,200V P-channel MOSFET. Desaturation detection prevents thermal destruction of power semiconductors due to overcurrent. Fault protection using desaturation detection is more suitable for power modules from 150A than using a shunt resistor.


Product Features
1) | Desaturation detection for reduced power loss reduction in power semiconductors
|
||||||
2) | Highly durable 1,200V voltage for industrial-use AC 400V inverter systems
|
||||||
3) | High tolerance to switching noise helps achieve highly reliable inverter systems
|
Sale Schedule
Product | Model | Shipment |
HVIC with desaturation detection | M81748FP | March 31, 2015 |