BackPrint

News Release Archives

Note that the releases are accurate at the time of publication but may be subject to change without notice.

FOR IMMEDIATE RELEASE No. 2753

Mitsubishi Electric to Launch Mini DIPIPM for Industrial Applications

Reduces power consumption, size and cost of small motors, servos and more

TOKYO, April 9, 2013 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today it will launch a new series of transfer-mold-type, mini dual-inline-package intelligent power modules (DIPIPMTM) primarily for inverter drive systems of small-capacity motors, servos and other industrial equipment. The modules feature embedded bootstrap diode (BSD) chips, embedded analog temperature voltage output (VOT) and a 5A-50A current rating. Sales begin April 25.

Motor drive inverter systems have been evolving rapidly in recent years in response to increasing demands for energy savings. Mitsubishi Electric's new 5A-50A industrial Mini DIPIPM series uses sixth-generation IGBT chips featuring the carrier-stored trench-gate bipolar transistor (CSTBTTM) structure, a special feature of Mitsubishi Electric IGBT chips, as well as integrated external components such as BSD, current-limiting resistors and thermistors, to reduce the power consumption, size and cost of small-capacity inverter systems.

New Mini DIPIPM (5A-15A)

New Mini DIPIPM (5A-15A)

New Mini DIPIPM (20A-50A)

New Mini DIPIPM (20A-50A)

Product Features
1) Reduced power consumption, size and cost for small-capacity inverter systems
-Sixth-generation IGBT chips featuring the CSTBT structure enable power loss to be reduced by about 10% compared to Mitsubishi Electric's existing Mini DIPIPM products (Mini DIPIPM Ver. 3 series with 5A-15A current rating and Mini DIPIPM Ver. 4 series with 20A-50A current rating).
-Reduced size of external components (BSD, BSR and thermistor) by incorporating VOT and BSD with current-limiting resistor.
-External dimensions compatible with Mitsubishi Electric's existing Mini DIPIPM products.
2) Current rating of 50A in PSS50S71F6 Mini DIPIPM package
-External dimensions (31.0 x 52.5mm) reduced 34% compared to Mitsubishi Electric's existing PS21869-* Large DIPIPM Ver.3 series (31.0 x 79.0mm) due to the use of insulation sheet structure package for excellent thermal dissipation.


Environmental awareness
The Mini DIPIPM Series is compliant with the European Restriction of the use of certain Hazardous Substances in electrical and electronic equipment (RoHS).

Sale Schedule
Model Specification Shipment date
PSS05S51F6 5A/600V August 30, 2013
(samples available from
June 28, 2013)
PSS10S51F6 10A/600V
PSS15S51F6 15A/600V
PSS20S71F6 20A/600V April 25, 2013
PSS30S71F6 30A/600V
PSS50S71F6 50A/600V


Main Specifications
Model PSS05S51F6 PSS10S51F6 PSS15S51F6
Specification 5A/600V 10A/600V 15A/600V
Dimensions 30.5 x 49.0 x 5.0 mm (same as Mini DIPIPM ver. 3)
Build-in Chips Three-phase inverter bridge with built-in
IGBT, FWD, HVIC, LVIC and bootstrap diode chips
Functions
- Short circuit protection by external shunt resistor
- Controlled power-supply under-voltage (UV) protection: Fo output on N-side
- Analog temperature voltage output (VOT)
Other Inverter with divided-emitter-type N-side (3 shunts)


Model PSS20S71F6 PSS30S71F6 PSS50S71F6
Specification 20A/600V 30A/600V 50A/600V
Dimensions 31.0 x 52.5 x 5.6 mm (same as Mini DIPIPM ver. 4)
Built-in Chips Three-phase inverter bridge with built-in
IGBT, FWD, HVIC, LVIC and bootstrap diode chips
Functions
- Short circuit protection by external shunt resistor
- Controlled power-supply under-voltage (UV) protection: Fo output on N-side
- Analog temperature voltage output (VOT)
Other Inverter with divided-emitter-type N-side (3 shunts)


In 1997, Mitsubishi Electric first commercialized its DIPIPM transfer-mold-type intelligent power module, which has contributed greatly to the realization of smaller and more energy-efficient inverter systems.

Inquiry