News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No. 2735
Mitsubishi Electric Develops 100 Gbps Optical Transmission Technologies for High-capacity Inter-City Communication
Tokyo, February 14, 2013 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today it has developed an optical transceiver and integrated optical transmitter module for 100 Gbps optical transmission per wavelength that realizes 2.5 times the capacity of conventional inter-city optical networks. The technologies, which will help to meet fast-expanding demands for inter-city communication capacity, will be commercialized within the fiscal year ending in March 2014.

Mitsubishi Electric's optical transmission technologies enable 100 Gbps optical transmission per wavelength thanks to its newly developed integrated optical transmitter module and optical transceiver, which are installed to 100 Gbps optical transmission equipment. Transmission capacity per power consumption is 40% more efficient compared to existing devices due to effective integration of the optical module and other key components.


Development overview

Note: 56 patents are pending in Japan and 31 overseas.

This work is partly supported by the Japanese Ministry of Internal Affairs and Communications' R&D project for digital coherent optical transceiver technologies and high-speed optical edge node technologies.

1) | Optical Transceiver for 100 Gbps long-haul transmission
|
|
![]() | ||
2) | Integrated optical transmitter module for compact 100 Gbps optical transmission device
|

Development overview
Equipment | Specification | New | Conventional | Improvement | |
100Gbps Optical Transmission Device | Transmission capacity | 100 Gbps | 40 Gbps | 2.5 times faster 20% more efficient |
|
Power efficiency | 0.66 Gbps/W | 0.55 Gbps/W | |||
![]() |
100 Gbps Optical Transceiver | Transmission capacity | 100 Gbps | 40 Gbps | 2.5 times faster |
Modulation format | Polarization multiplexed quadrature phase-shift keying | Differential binary phase-shift keying | - | ||
Detection scheme | Coherent detection | Direct detection | - | ||
100 Gbps Integrated Optical Transmitter Module |
Transmission capacity | 100 Gbps | 40 Gbps | 2.5 times faster 22% reduction |
|
Power | efficiency | 7 W | 9 W |

Note: 56 patents are pending in Japan and 31 overseas.

This work is partly supported by the Japanese Ministry of Internal Affairs and Communications' R&D project for digital coherent optical transceiver technologies and high-speed optical edge node technologies.