News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No. 2706
Mitsubishi Electric to Ship Low-noise, Small-package Amplifier for Global Positioning Systems
Will help to downsize GPS circuitry in smartphones and tablets
Tokyo, October 30, 2012 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today it will begin shipping a low-noise, small-package amplifier for global positioning systems (GPS) in mobile devices on November 1. The MGF7301 features industry-leading low-noise of 0.75dB and its small, lead-free package measures just 1.45mm x 1.0mm x 0.5mm, which help to downsize GPS circuitry.

The MGF7301 is the first amplifier of its kind to include external matching elements such as capacitors and inductances. Its 0.75dB low-noise level is achieved with miniaturized transistors, and improves signal reception. The amplifier includes a stand-by mode to save power consumption when GPS is not used.

GPS has become a standard feature in products such as smartphones, tablets, digital cameras and other mobile devices. GPS circuitry must be small due to limited space available in portable devices, and amplifier noise must be low to avoid interfering with the reception of GPS signals from satellites.


The MGF7301 is the first amplifier of its kind to include external matching elements such as capacitors and inductances. Its 0.75dB low-noise level is achieved with miniaturized transistors, and improves signal reception. The amplifier includes a stand-by mode to save power consumption when GPS is not used.

GPS has become a standard feature in products such as smartphones, tablets, digital cameras and other mobile devices. GPS circuitry must be small due to limited space available in portable devices, and amplifier noise must be low to avoid interfering with the reception of GPS signals from satellites.

Summary of Sale

Other Features
*1 Supply voltage
*2 Control voltage range for standby mode
Model | Shipment start | Monthly Production |
MGF7301 | Nov. 1, 2012 | 3,000,000 pieces |

Other Features
MGF7301 | |||
Frequency | 1,559MHz - 1,610MHz | ||
Operating conditions | VDD*1 | 2.7V | 1.8V |
VENABLE*2 | >1.2V | >1.2V | |
Noise figure | NF | 0.75dB | 0.75dB |
Gain | Gain | 19.0dB | 18.5dB |
Operating current | IDD | 5mA | 4.5mA |
Standby mode | VENABLE | <0.35V | <0.35V |
IDD (max) | 10uA | 10uA |
*2 Control voltage range for standby mode
Inquiry
Product Inquiries
Mitsubishi Electric Corporation