News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No. 2685
Mitsubishi Electric Launches Color TFT-LCD Modules with Projected Capacitive Touch Panels for Industrial Applications
Tokyo, July 4, 2012 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of its 6.5-inch VGA, 10.4-inch XGA & 12.1-inch XGA color TFT-LCD modules. These industrial-use modules come installed with touch panels that feature high brightness and wide viewing angles, expanding the options for touch panel solutions in new products and ensuring sophisticated user interfaces for industrial equipment. Sales will begin on July 18 at Mitsubishi Electric offices worldwide ( www.MitsubishiElectric.com/semiconductors/). Initial production has been set at 2,000 units per month for each model.

(model AA121XN11-PCAP)

The modules meet the increasing market demand for projected capacitive touch panels for industrial use. Their intuitive operability, expansive temperature range, excellent color quality and wide viewing angles allow for diverse applications and installations. Initial production has been set at 2,000 units per month for each model.
Highly reliable and comprehensive touch panel solutions
- All-round solutions including TFT-LCD, PCAP touch panel and driver software allow highly capable and convenient industrial products.
- TFT-LCD, PCAP touch panel, cover glass, touch controller and software are all factory-installed and provide excellent reliability.

Clear image quality and smooth operations even through 2.8mm glass
- High sensitivity and true-color display even through a 2.8mm glass cover and enabled by ultra-thin and highly conductive sensor lines made from proprietary TFT array technologies.
- Proprietary detective processing technologies enable a smooth response to finger movements even when wearing gloves.

Multiple options increase suitability for various applications and environments
- Glass bonding of TFT-LCD module, touch panel sensor glass and cover glass provides clear image quality even in bright outdoor environments.
- A variety of options like strengthened cover glass and anti-reflection/anti-smudge surface treatments are also available to tailor products to any operational environment.
- All-round solutions including TFT-LCD, PCAP touch panel and driver software allow highly capable and convenient industrial products.
- TFT-LCD, PCAP touch panel, cover glass, touch controller and software are all factory-installed and provide excellent reliability.

Clear image quality and smooth operations even through 2.8mm glass
- High sensitivity and true-color display even through a 2.8mm glass cover and enabled by ultra-thin and highly conductive sensor lines made from proprietary TFT array technologies.
- Proprietary detective processing technologies enable a smooth response to finger movements even when wearing gloves.

Multiple options increase suitability for various applications and environments
- Glass bonding of TFT-LCD module, touch panel sensor glass and cover glass provides clear image quality even in bright outdoor environments.
- A variety of options like strengthened cover glass and anti-reflection/anti-smudge surface treatments are also available to tailor products to any operational environment.
Model | AA065VE11-PCAP | AA104XF12-PCAP | AA121XN11-PCAP | |
Display size/resolution | 16.6cm(6.5inch)VGA | 26cm(10.4inch)XGA | 31cm(12.1inch)XGA | |
Display area (mm) | 132.5(H) X 99.4(V) | 210.4(H) X 157.8(V) | 245.8(H) X 184.3(V) | |
Number of dots | 640(H) X 480(V) | 1024(H) X 768(V) | 1024(H) X 768(V) | |
Pixel pitch (mm) | 0.207(H) X 0.207(V) | 0.205(H) X 0.205(V) | 0.240(H) X 0.240(V) | |
Contrast ratio | 600:1 | 700:1 | 600:1 | |
Luminance (cd/㎡) | 1,100 | 900 | 1,100 | |
Viewing angle (CR>10)(°) |
-80![]() -60 ![]() |
-80![]() -65 ![]() |
-80![]() -80 ![]() |
|
Colors | 262k(6 bit/color), 16.7M(8 bit/color) |
262k(6 bit/color), 16.7M(8 bit/color) |
262k(6 bit/color), 16.7M(8 bit/color) |
|
Electrical interface | LVDS 6/8bit | LVDS 6/8bit | LVDS 6/8bit | |
Size (mm) |
W | 170.2 (LCD:154.0) | 240.6 (LCD:230.0) | 281.8 (LCD:260.5) |
H | 132.6 (LCD:121.0) | 190.8 (LCD:180.2) | 220.8 (LCD:203.0) | |
D | 13.4 (LCD:11.0)*1 | 14.4 (LCD:9.5)*2 | 14.4 (LCD:9.5)*2 | |
Operational temperatures (℃) | -20![]() |
-20![]() |
-20![]() |
|
Storage temperatures (℃) | -30![]() |
-30![]() |
-30![]() |
|
Glass thickness (mm) | Up to 2.8mm | |||
Black mask printing | Available | |||
Strengthen treatment | Available | |||
Low reflection treatment |
Available | |||
Anti smudge treatment | Available | |||
Optical bonding | Available | |||
Controller interface | UART, USB | |||
OS | Windows7, Linux |
*2:Depends on cover glass thickness. (1.8 mm thickness in this case)
About Projected Capacitive Touch (PCAP)
Capacitive touch is a touchscreen technology that uses two perpendicular layers of conductive material to form a grid. When a current is applied, it forms a uniform electrostatic field. The touch of a finger or other conductive object will distort the field, allowing the system to accurately track movement across the screen at multiple points. This technology is commonly adopted in smartphones and tablet devices.

Environmental awareness
The color TFT-LCD modules are fully compliant with the European Restriction of the use of certain Hazardous Substances in electrical and electronic equipment (RoHS), and are completely mercury-free.
Capacitive touch is a touchscreen technology that uses two perpendicular layers of conductive material to form a grid. When a current is applied, it forms a uniform electrostatic field. The touch of a finger or other conductive object will distort the field, allowing the system to accurately track movement across the screen at multiple points. This technology is commonly adopted in smartphones and tablet devices.

Environmental awareness
The color TFT-LCD modules are fully compliant with the European Restriction of the use of certain Hazardous Substances in electrical and electronic equipment (RoHS), and are completely mercury-free.
Inquiry
Product Inquiries
Mitsubishi Electric Corporation